D5C-1DS0

Touch Switch

Image

Touch switches, General load, Equivalent to IP67, Coil spring, LED, Vinyl insulated round cable (oil and shock resistant type) 3 cores 3 m

Shape/Structure Touch switches (18 mm dia.)
Actuator Coil spring
Electrical ratings 12 to 24 VDC (10 to 30 VDC) ripple(p-p) 10% max.
Cable specifications Vinyl insulated round cable (oil and shock resistant type)、3 cores、3 m
Degree of protection Equivalent to IP67

Item list of D5C

  • Ratings / Performance
Shape/Structure (18 mm dia.)
Service lifeGeneral type
ctuatorCoil spring
Electrical ratings12 to 24 VDC (10 to 30 VDC) ripple(p-p) 10% max.
Current consumption/Power consumption17 mA max.
Leakage current1 mA max. (at antenna)
Response time2 ms max.
LoadGeneral load
IndicatorLED
Cable specificationsVinyl insulated round cable (oil and shock resistant type)、3 cores、3 m
公称断面積: 0.2 mm**2
仕上り径: 4 mm dia.
Ambient temperature使用時: -25 to 70℃
Ambient humidity35 to 95%
Insulation resistanceBetween lead wires and case: 50 MΩ min.
at 500 VDC
Dielectric strengthBetween charged parts and non-live-metallic part: 1000 VAC 50/60 Hz 1 min
DurabilityMechanical: 10 million operations min.
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude
Shock resistanceDestruction: Max. 1000 m/s**2
Degree of protectionEquivalent to IP67
Classification of protection against electric shockClass II
WeightApprox. 110 g
Over-Travel (OT)Standard value 20 mm min. (at the top of antenna)
Total Travel Force (TTF)Standard value 1.96 N max. (At the top of antenna, OT = 20 mm)
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

Series

Touch Switch

D5C

about this Product