Key-type Selector Switch (Detachable) (Cylindrical 16-dia.)
Type |
Key-type selector switch |
---|---|
Shape |
Cylindrical type (16 mm dia.) |
Operating portion |
Rectangular |
Number of notch |
2 notches |
Terminal |
Solder terminal |
As of March 14, 2024
Type | Key-type selector switch | |
---|---|---|
Shape | Cylindrical type (16 mm dia.) | |
Number of notch | 2 notches | |
Operating portion | Shape of operating portion | Rectangular |
Key release position | Left side | |
Reset method | Manual | |
Load | General load/Micro load | |
Minimum applicable load | 1 mA at 5 VDC | |
Contact rating | Contact form | DPDT | Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC | Ratings (DC) | Resistive load: 3 A at 30 VDC | Ratings explanation | Conditions: No vibration and no shock, Temperature 20±2 ℃, Operating frequency 20 operations/min |
Terminal specifications | Solder terminal | |
Permissible operating frequency | Electrical: Max. 10 operations / 1 minute Mechanical: Max. 20 operations / 1 minute | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between each terminaland ground: 2000 VAC 50/60 Hz 1 min | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 500 m/s2 max. Malfunction: 150 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | IP65 oil-resistant type | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC60947-5-1) | |
Weight | Approx. 26.5 g (With 1 key) |
Operating Force (OF) | 0.1 N.m max. |
---|---|
Set Position (SP) | 90 ±5 ° |
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024