Oil-resistive, Long-range Photoelectric Sensor with Metal Housing
Sensing method |
Diffuse-reflective |
---|---|
Sensing distance |
White paper 300 x 300 mm: 2 m |
Light source |
Infrared LED (850 nm) |
Connection method |
Pre-wired models |
As of March 13, 2024
Shape | Square type |
---|---|
Sensing method | Diffuse-reflective |
Sensing distance | White paper 300 x 300 mm: 2 m |
Differential distance | 20% max. of sensing distance |
Light source | Infrared LED (850 nm) |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Current consumption | 40 mA max. |
Control output | NPN/PNP open collector (selectable) 30 VDC max. 100 mA max. Residual voltage: 1.2 V max. (NPN output) Residual voltage: 2 V max. (PNP output) |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 2 ms max. |
Sensitivity setting | 2-turn endless adjustment (with indicator) |
Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 2000 Hz, 1.5 mm or 300 m/s2 double amplitude for 0.5 hours each in X, Y, and Z directions |
Shock resistance | Destruction: 1000 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof NEMA: 6P (indoors only) |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Light indicator (red), Stability indicator (green) |
Weight | Package: Approx. 150 g |
Accessories | Instruction manual, Mounting bracket (with screws), Adjustment driver |
Material | Case: Zinc diecast Lens: Methacrylate resin Cover: Polyether sulfone Mounting Bracket: Stainless steel (SUS304) |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Excess gain ratio vs. setting distance
As of March 13, 2024