E2E-X10F2 2M

Standard Proximity Sensor

Image

Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, PNP collector load built-in output, Pre-wired models (2 m)

Sensing head size M30
Type Cylinder type (with screw)、Shielded
Sensing distance 10 mm ±10%
Setting distance 0 to 8 mm
Operation mode NC

Item list of E2E

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type (with screw)、Shielded
Sensing distance10 mm ±10%
Setting distance0 to 8 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequency0.4 kHz
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple (p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption13 mA max.
Control output (Output type)PNP collector load built-in output
Control output (Switching capacity)200 mA max.
Control output (Residual voltage)2 V max. (Load current 200 mA with cable length of 2 m)
IndicatorOperation indicator (red)
Operation modeNC
Protective circuitOutput short-cut protection
Reverse polarity protection
Surge suppressor
Ambient temperatureOperating: -40 to 85℃
Storage: -40 to 85℃
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 1000 m/s**2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (Cable length: 2 m)
WeightPackage: Approx. 195 g
MaterialCase: Brass nickel plating
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

Timing chart

  • Mutual interference

A: 100 mm min., B: 70 mm min.

Different frequency

A: 50 mm min., B: 35 mm min.

  • Effects of surrounding metals

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 40 mm min., n: 45 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

Standard Proximity Sensor

E2E

about this Product