Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
Image
Type |
Pushbutton Switch (Cylindrical 16-dia.) |
---|---|
Appearance |
Shape: Cylindrical type (16 mm dia.) |
Operating portion |
Round projection type Yellow |
Lighted method |
Lighted (Incandescent lamp) |
Terminal |
Solder terminal |
As of December 12, 2018
Type | Pushbutton Switch (Cylindrical 16-dia.) |
---|---|
Load | General load/Micro load |
Appearance | Shape: Cylindrical type (16 mm dia.) |
Operating portion | Round projection type Yellow |
Lighted method | Lighted (Incandescent lamp) |
Switch ratings (Resistive load) | 5 A at 125 VAC 3 A at 250 VAC 30 VDC 3 A |
Minimum applicable load | 5 VDC 1 mA |
Lamp ratings | 28 VAC/VDC 24 mA |
Lamp operating voltage | 24 VAC/VDC |
Operating function | Alternate |
Contact form | DPDT |
Terminal specifications | Solder terminal |
Permissible operating frequency | Electrical: Max. 20 operations / 1 minute (1 time by set and reset) Mechanical: Max. 60 operations / 1 minute (1 time by set and reset) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min Between each terminaland ground: 2000 VAC 50/60 Hz 1 min Between lamp terminals: 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude (malfunction: 1 ms max.) |
Shock resistance | Destruction: Max. 500 m/s**2 Malfunction: 150 m/s**2 max. (malfunction time is 1 ms max.) |
Ambient temperature range | Operating:: -10 to 55℃ Storage: -25 to 65℃ |
Ambient humidity range | Operating:: 35 to 85% |
Degree of protection | IP40 |
Classification of protection against electric shock | Class II |
PTI (Tracking characteristic) | 175 |
Pollution degree | 3 (IEC60947-5-1) |
Weight | Approx. 10 g |
Operating Force (OF) | 4.41 N max. |
---|---|
Release Force (RF) | 0.29 N min. |
Pre-Travel (PT) | 2.5 mm max. |
Total Travel (TT) | Approx. 3 mm |
Lock Travel Alternate (LTA) | 0.5 mm min. |
As of December 12, 2018
about this Product