E2E-X2D1-M1G

Standard Proximity Sensor

Image

Shielded, Cylinder typeM8, DC 2-wire models, Sensing distance 2 mm, Operation mode NO, Polarity, M12 connector models (IEC pin arrangement)

Sensing head size M8
Type Cylinder type (with screw)、Shielded
Sensing distance 2 mm ±10%
Setting distance 0 to 1.6 mm
Operation mode NO

Item list of E2E

  • Ratings/Performance
Sensing head sizeM8
TypeCylinder type (with screw)、Shielded
Sensing distance2 mm ±10%
Setting distance0 to 1.6 mm
Differential distance15% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 8 x 8 x 1 mm
Response frequency1.5 kHz
Power sourceDC 2-wire models
Power supply voltage12 to 24 VDC (ripple (p-p) 10% max.)
Operating voltage range10 to 30 VDC
Used as UL-certified Models: 12 to 24 VDC
Leakage current0.8 mA max.
Control output (Switching capacity)3 to 100 mA
IndicatorOperation indicator (red), Operation setting indicator (green)
Operation modeNO
PolarityPolarity
Protective circuitOutput short-cut protection
Surge suppressor
Ambient temperatureOperating: -25 to 70℃
Storage: -40 to 85℃
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s**2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodM12 connector models (IEC pin arrangement)
WeightPackage: Approx. 15 g
MaterialCase: Stainless steel (SUS303)
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

Timing chart

  • Mutual interference

A: 20 mm min., B: 15 mm min.

  • Effects of surrounding metals

l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 4.5 mm min., n: 12 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Residual voltage

Series

Standard Proximity Sensor

E2E

about this Product