Standard Proximity Sensor
Image
Sensing head size |
M8 |
---|---|
Type |
Cylinder type (with screw)、Unshielded |
Sensing distance |
2 mm ±10% |
Setting distance |
0 to 1.6 mm |
Operation mode |
NC |
As of December 12, 2018
Sensing head size | M8 |
---|---|
Type | Cylinder type (with screw)、Unshielded |
Sensing distance | 2 mm ±10% |
Setting distance | 0 to 1.6 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 12 x 12 x 1 mm |
Response frequency | 25 Hz |
Power source | AC 2-wire models |
Power supply voltage | 24 to 240 VAC |
Operating voltage range | 20 to 264 VAC |
Leakage current | 1.7 mA max. |
Control output (Switching capacity) | 5 to 100 mA |
Indicator | Operation indicator (red) |
Operation mode | NC |
Protective circuit | Surge suppressor |
Ambient temperature | Operating: -25 to 70℃ Storage: -25 to 70℃ |
Ambient humidity | Operating: 35 to 95% Storage: 35 to 95% |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 5 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 2,000 VAC 50/60 Hz for 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s**2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (Cable length: 2 m) |
Weight | Package: Approx. 60 g |
Material | Case: Stainless steel (SUS303) Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Instruction manual |
As of December 12, 2018
As of December 12, 2018
As of December 12, 2018
As of December 12, 2018
Timing chart
As of December 12, 2018
As of December 12, 2018
As of December 12, 2018
about this Product