Page top

A3PA-90B12-24EO

Lighted Pushbutton Switches

Image

Lighted Pushbutton Switch (Square), Square, LED (24 VAC/VDC), Single screen, Orange, For general load, Alternate, SPDT, Case color Light gray

Type Lighted Pushbutton Switch
Shape Large square body type
Operating portion Square
Orange
Lighted method Lighted (LED)
Terminal Quick connect terminal (#110) / Solder terminal

Item list of A3P

  • Ratings
TypeLighted Pushbutton Switch
ShapeLarge square body type
Lighted/Non-lightedLighted
Operating portionShape of operating portionSquare
Color of operating portionOrange
Operating functionAlternate
LoadFor General load
LampMethod of lamp unitLED
Lamp colorOrange
Rated voltage24 VAC/VDC
Operating voltage24 VAC/VDC±5%
Rated currentApprox. 5 mA
Contact ratingContact formSPDT
Ratings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Lamp load: 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 3 A at 125 VAC/2 A at 250 VAC
Motor load: 1.3 A at 125 VAC/0.8 A at 250 VAC
Ratings (DC)Resistive load: 5 A at 8 VDC/5 A at 14 VDC/4 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 2 A at 8 VDC/2 A at 14 VDC/2 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load: 4 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Motor load: 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Ratings explanationThe values indicate the steady-state current.
Lamp load has an inrush current of 10 times the steady-state current.
Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC).
Motor load has an inrush current of 6 times the steady-state current.
Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute (1 time by set and reset)
Inrush currentNC: 10 A max.
NO: 10 A max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorLight gray
WeightApprox. 30 g
Operating characteristics
Operating Force (OF)6.86 N max.
Release Force (RF)0.29 N min.
Pre-Travel (PT)3 mm max.
Total Travel (TT)Approx. 3.5 mm
Lock Travel Alternate (LTA)0.5 mm min.
  • Mounting hole dimensions

  • Applicable load diagram

Series

Lighted Pushbutton Switches

A3P