Long-distance Through-beam Photomicrosensor
Luminous method |
Modulated |
---|---|
Sensing method |
Through-beam type |
Sensing distance |
1 m max. |
Control output (Output type) |
NPN open collector output |
Operation mode |
Dark-ON |
Connection method |
Connector type |
As of March 13, 2024
Luminous method | Modulated | |
---|---|---|
Sensing method | Through-beam type | |
Sensing distance | 1 m max. | |
Operation mode | Dark-ON | |
Standard sensing object | Opaque, 5 mm dia. min. | |
Directional angle | 5 to 20 ° | |
Light source (Peak wavelength) | GaAs infrared LED (pulse lighting) (940 nm) | |
Indicator | Light indicator (red) | |
Power supply voltage | 5 to 24 VDC -5 to +10% ripple (p-p) 5 % max. | |
Current consumption | Emitter/Receiver each: 20 mA max. | |
Control output | Output type | NPN open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 100 mA max. | Residual voltage | at 100 mA load current: 0.8 V max. at 10 mA load current: 0.4 V max. |
Response frequency elements | 100 Hz min. | |
Illumination on the surface receiver | Incandescent lamp: 3000 lx max. | |
Ambient temperature | Operating: -10 to 55 ℃ Storage: -25 to 65 ℃ | |
Ambient humidity | Operating: 5 to 85 % Storage: 5 to 95 % | |
Vibration resistance | Destruction: 200 to 2000 Hz, peak acceleration 100 m/s2, 1.5-mm double amplitude 2 h each in X, Y, and Z directions (4 min periods) | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP60 | |
Connection method | Connector type (No) | |
Weight | Package: Approx. 8.8 g | |
Material | Case: Polybutylene terephthalate (PBT) Lens: Polycarbonate (PC) | |
Accessories | Connector with Cable for Emitter and Receiver, Instruction manual |
As of March 13, 2024
As of March 13, 2024
Terminal array
As of March 13, 2024
As of March 13, 2024
Output circuit
Timing chart
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Series