Light Convergent Reflective Photomicrosensor
Type |
Horizontal type |
---|---|
Luminous method |
Modulated |
Sensing method |
Limited Reflective |
Sensing distance |
White paper 15 x 15 mm (Reflection factor: 90%): 2 to 5 mm |
Control output (Output type) |
NPN voltage output |
Operation mode |
Dark-ON |
Connection method |
Connector type |
As of March 13, 2024
Type | Horizontal type | |
---|---|---|
Luminous method | Modulated | |
Sensing method | Limited Reflective | |
Sensing distance | White paper 15 x 15 mm (Reflection factor: 90%): 2 to 5 mm | |
Distance to background | 20 mm max. (glass with aluminum deposition) | |
Operation mode | Dark-ON | |
Minimum sensing object | Pure copper wire (0.05 mm dia.) | |
Differential distance elements | Sensing distance of 3 mm, horizontally: 0.2 mm | |
Light source (Peak wavelength) | GaAs infrared LED (940 nm) | |
Indicator | Light indicator (red) | |
Power supply voltage | 5 to 24 VDC ±10% ripple (p-p) 5 % max. | |
Current consumption | Average value: 15 mA max. Peak: 50 mA max. | |
Control output | Output type | NPN voltage output | Load power supply voltage | 5 to 24 VDC | Load curren | 80 mA max. | Residual voltage | at 80 mA load current: 1.0 V max. at 10 mA load current: 0.4 V max. |
Response frequency elements | 100 Hz min. | |
Illumination on the surface receiver | Incandescent light, sunlight: 3000 lx max. | |
Ambient temperature | Operating: -10 to 55 ℃ Storage: -25 to 65 ℃ | |
Ambient humidity | Operating: 5 to 85 % Storage: 5 to 95 % | |
Vibration resistance | Destruction: 10 to 50 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP50 | |
Connection method | Connector type (No) | |
Weight | Approx. 2.6 g | |
Material | Case: Polycarbonate (PC) Holder: Polybutylene terephthalate (PBT) |
As of March 13, 2024
As of March 13, 2024
Terminal array
As of March 13, 2024
As of March 13, 2024
Output circuit
Timing chart
As of March 13, 2024
Series