Page top

G4Q-211A AC24

Ratchet Relay

Image

Ratchet relay, 2 poles, Non-cover, Solder terminal, 24 VAC

Coil ratings 24 VAC 50 Hz 307 mA
24 VAC 60 Hz 266 mA
Contact form DPDT
Contact method Single
Contact material Ag alloy
Contact rated load 220 VAC 5 A (Resistive load)
220 VAC 3 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Terminal structure Solder terminal

Item list of G4Q

  • Ratings / Performance
Ratings
Degree of protectionNon-cover
Terminal structureSolder terminal
CoilCoil ratings24 VAC 50 Hz 307 mA
24 VAC 60 Hz 266 mA
Coil resistance8.7 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Maximum voltage110 %
Power consumptionApprox. 13.5 VA Initial/Approx. 6.4 VA Rating
ContactContact rated load220 VAC 5 A (Resistive load)
220 VAC 3 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power1100 VA (Resistive load)
660 VA (Inductive load (cosφ = 0.4))
120 W (Resistive load)
100 W (Inductive load (L/R = 7 ms))
Contact formDPDT
Contact methodSingle
Contact materialAg alloy
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time60 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 1200 time/hour
Rated load: 1200 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.25-mm single amplitude (0.5-mm double amplitude)
Shock resistance (destruction)500 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)5,000,000 steps min. (switching frequency 1,200 operations/h)
Endurance (Electrical)500,000 steps min. (23 ℃, Rated load, switching frequency 1,200 operations/h)
Failure rate1 A at 5 VDC (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 240 g
Mounting methodScrew mounting
  • Dimensions

Outline drawing

Mounting hole dimensions

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Ratchet Relay

G4Q