Incremental 40-mm-dia. Rotary Encoder
Encoding method |
Incremental Shaft model |
---|---|
Resolution |
60 P/R |
Output phases |
A, B and Z |
Control output |
NPN open collector |
Connection method |
Pre-wired models (Cable length: 2 m) |
As of March 13, 2024
Categorise | Incremental Shaft model | |
---|---|---|
Diameter | 40 mm dia. | |
Power supply voltage | 5 to 24 VDC (-5% to +15%) Ripple (p-p) 5% max. | |
Current consumption | 80 mA max. | |
Resolution | 60 P/R | |
Inrush current | Approx. 9 A (0.3 ms) | |
Output phases | A, B and Z | |
Control output | Output type | NPN open collector | Load power supply voltage | 30 V max.DC | Sink current | 35 mA max. | Residual voltage | 0.4 V max. (at sink current 35 mA) |
Starting positional point | Equipped | |
Max. response frequency | 100 kHz | |
Phase difference on output | 90±45 ° between A and B (1/4 T ± 1/8 T) | |
Rise and fall times of output | 1 µs max. (Cable length: 2 m max., output voltage: 5 V, load resistance: 1 kΩ) | |
Starting torque | 0.98 mN.m max. | |
Moment of inertia | 3 x 10-7 kg.m2 max. | |
Shaft loading | Radial: 30 N Thrust: 20 N | |
Max. permissible rotation | 6000 r/min | |
Protective circuit | Output short-cut protection Power supply reverse polarity protection | |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) Storage: -25 to 85 ℃ (with no icing) | |
Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) | |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
Vibration resistance | Destruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions | |
Shock resistance | Destruction: 1000 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IEC: IP50 | |
Connection method | Pre-wired models (Cable length: 2 m) | |
Material | Case: ABS Main Unit: Aluminum Shaft: SUS420J2 | |
Accessories | Instruction manual, Couplings, Hex-head spanner |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024