Slim Incremental 50-mm-dia. Rotary Encoder
Encoding method |
Incremental Shaft model |
---|---|
Resolution |
1800 P/R |
Output phases |
A, B and Z |
Control output |
NPN voltage output |
Connection method |
Pre-wired models (Cable length: 2 m) |
As of March 13, 2024
Categorise | Incremental Shaft model | |
---|---|---|
Diameter | 50 mm dia. | |
Power supply voltage | 5 to 12 VDC (-5% to +10%) Ripple (p-p) 5% max. | |
Current consumption | 100 mA max. | |
Resolution | 1800 P/R | |
Inrush current | Approx. 9 A (0.3 ms) | |
Output phases | A, B and Z | |
Control output | Output type | NPN voltage output | Output resistance | 2 kΩ | Load current | 20 mA max. | Residual voltage | 0.4 V max. (at sink current 20 mA) |
Starting positional point | Equipped | |
Max. response frequency | 100 kHz | |
Phase difference on output | 90±45 ° between A and B (1/4 T ± 1/8 T) | |
Rise and fall times of output | 1 µs max. (Cable length: 2 m, load current: 10 mA) | |
Starting torque | 10 mN.m max. | |
Moment of inertia | 1 x 10-6 kg.m2 max. | |
Shaft loading | Radial: 50 N Thrust: 30 N | |
Max. permissible rotation | 6000 r/min | |
Protective circuit | Output short-cut protection Power supply reverse polarity protection | |
Ambient temperature | Operating: -10 to 70 ℃ (with no icing) Storage: -25 to 85 ℃ (with no icing) | |
Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
Insulation resistance | Between charged parts and the case: 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
Vibration resistance | Destruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions | |
Shock resistance | Destruction: 1000 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IEC: IP64 Company standard: Oil resistance | |
Connection method | Pre-wired models (Cable length: 2 m) | |
Material | Case: Zinc alloy Main Unit: Aluminum Shaft: SUS420J2 | |
Weight | Package: Approx. 400 g | |
Accessories | Instruction manual |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024