Round Water-resistant Connectors (M12 Threads)
Type |
Water-resistant Connectors |
---|---|
Application |
for DC |
Number of poles |
4 pole |
Location of lead output |
Right-angle |
Fastening method |
M12 Threads |
As of March 14, 2024
Type | Water-resistant Connectors | |
---|---|---|
Application | for DC | |
Number of poles | 4 pole | |
Plug/socket | Plug | |
Location of lead output | Right-angle | |
Fastening method | M12 Threads | |
Rated voltage | 250 VDC | |
Rated current | 4 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Applicable cable | Outer diameter | 3 to 4 mm dia. |
Ambient temperature range (Operating) | -25 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Connection method | Screw | |
Material | Pin block: PBT resin Cover: PBT resin Contact: Copper alloy (gold plating) Fixture: Copper alloy (Nickel platin) O-ring: Rubber parts | |
Insertion durability | 200 time |
As of March 14, 2024
As of March 14, 2024
As of March 14, 2024