Page top

G2RV-SR501 AC/DC24

Slim I/O Relay

Image

Standard type, Operating indicator LED/Mechanical indicator, Latching lever, 30 VDC 6 A, 250 VAC 6 A, Output SPDT (30 VDC 6 A)

Coil ratings 24 VAC 50 Hz 12.5 mA
24 VAC 60 Hz 12.6 mA
24 VDC 12.6 mA
Operating indicator LED/Mechanical indicator
Contact form SPDT
Contact material Ag alloy
Contact rated load 250 VAC 6 A (Resistive load (cosφ = 1))
250 VAC 2.5 A (Inductive load (cosφ = 0.4))
30 VDC 6 A (Resistive load (cosφ = 1))
30 VDC 2 A (Inductive load (L/R = 7 ms))
Terminal structure Wire connection method: Push-In Plus Terminal

Item list of G2RV-SR

  • Ratings / Performance
Ratings
Operating indicatorLED/Mechanical indicator
Terminal structureWire connection method: Push-In Plus Terminal
CoilCoil ratings24 VAC 50 Hz 12.5 mA
24 VAC 60 Hz 12.6 mA
24 VDC 12.6 mA
Operate voltage (Set voltage)80% max.
Release voltage (Reset voltage)10% min.
Maximum voltage110%
Power consumptionApprox. 300 mW
Approx. 0.5 VA
ContactContact rated load250 VAC 6 A (Resistive load (cosφ = 1))
250 VAC 2.5 A (Inductive load (cosφ = 0.4))
30 VDC 6 A (Resistive load (cosφ = 1))
30 VDC 2 A (Inductive load (L/R = 7 ms))
Max. contact voltage440 VAC
125 VDC
Max. contact currentAC: 6 A
DC: 6 A
Maximum switching power1500 VA (Resistive load (cosφ = 1))
500 VA (Inductive load (cosφ = 0.4))
180 W (Resistive load (cosφ = 1))
60 W (Inductive load (L/R = 7 ms))
Contact formSPDT
Contact materialAg alloy
Performance
Contact resistance100 mΩ max. (at 23 ℃)
Operating time20 ms max. (23 ℃)
Reset time40 ms max. (23 ℃)
Maximum operating frequencyMechanical: 18000 time/h
Electrical: 1800 time/h
Insulation resistance1000 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 4000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)Energized: 200 m/s2
No energized: 100 m/s2
Endurance (Mechanical)5,000,000 operations min.
Endurance (Electrical)NO contact 70,000 operations min., NC contact 50,000 operations min.
Failure rate10 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-40 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85% RH
WeightApprox. 30 g
Mounting methodDIN track mounting
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Slim I/O Relay

G2RV-SR