Page top

H5CN-XAN AC100-240

Digital Timer

Image

Quartz Timer, Increment, 0.01 to 99.99 s, Power ON-delay, Memory backup None, Contact (SPDT), 100 to 240 VAC

Rated supply voltage 100 to 240 VAC
Time range 0.01 to 99.99 s
Input method Contact: Contact open and short-circuit input
No-contact: Open-collector transistor ON/OFF input
Control output SPDT
Display mode UP display timer (increments form 0 to the set time)
Display method 7-segment LED 4 digit
External connection method 8-pin round socket

Item list of H5CN

  • Ratings/Performance
Rated supply voltage100 to 240 VAC (50/60 Hz)
Operating voltage range85 to 110% of rated supply voltage
Power consumptionApprox. 12 VA (at 240 VAC)/Approx. 2.5 W (at 240 VAC)
Time ranges(Number of ranges)1
Time ranges0.01 to 99.99 s
Input methodContact: Contact open and short-circuit input
No-contact: Open-collector transistor ON/OFF input
Output modesN: Power ON delay
Control output (Contact output)SPDT
Resistive load: 3 A at 250 VAC (cosφ=1)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Reset systemPower reset/External reset
Power resetMinimum power-opening time: 0.5 s
External reset and GateMinimum input signal width: 0.02 s
Residual voltage: 2 V max.
Timer modeUP display timer (increments form 0 to the set time)
Display method7-segment LED 4 digit
Character height10 mm
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient temperature (Storage)-25 to 65 ℃ (with no icing)
Ambient humidity (Operating)35 to 85 %
Accuracy of operating timePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Setting errorPower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of voltagePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Influence of temperaturePower-ON start: ±0.01% ±0.05 s max. (The values are based on the set value.)
Reset start: ±0.005% ±0.03 s max. (The values are based on the set value.)
Insulation resistanceBetween current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC)
Between operating power circuit and control output circuit: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min
Between operating power circuit and control output circuit: 2000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween operating power supply terminals: 6 kV
Between current carrying terminals and exposed non-current carrying metal parts: 6 kV
Noise immunityBetween operating power supply terminals: ±2 kV
Square-wave noise by noise simulator
Static immunityMulfunction: 8 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 300 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancyElectrical: 100,000 operations min. (3 A at 250 VAC resistive load)
Mechanical: 10 million operations min.
Mounting methodFlush mounting / Surface mounting
External connection method8-pin round socket
Case colorLight gray (Munsell 5Y7/1)
Applicable socketP2CF-08, P2CF-08-E, P3G-08
Accessory (sold separately)Soft Cover: Y92A-48D
Hard Cover: Y92A-48B
Flush mounting adapter: Y92F-30
WeightApprox. 110 g
  • Dimensions

  • Terminal arrangement

  • Block diagram

  • Input connections

  • Operating chart

  • Electrical life

Series

Digital Timer

H5CN