Digital Counter (DIN 72 × 72)
Image
Function |
1 Stage Preset Counter |
---|---|
Preset stages |
1stages |
Rated supply voltage |
12 to24 VDC (20% max.) |
Digits |
4digits |
Mounting method |
Flush mounting |
External connection method |
Screw terminal |
As of August 8, 2016
Function | 1 Stage Preset Counter |
---|---|
Preset stages | 1stages |
Rated supply voltage | 12 to24 VDC (20% max.) |
Operating voltage range | 85% to 110% of the rated power supply voltage |
Power consumption | Approx. 5 W (at 24 VDC) |
External power supply | 12 VDC ±10% 80 mA (permissible ripple: 5%(p-p) Max.) |
Counter (Count range) | 0~9999 |
Counter (Max. counting speed) | 30 Hz/5 kHz (switching) (Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1)) |
Counter (Input mode) | Increment or decrement (switchable) |
Counter (Output modes) | N / F / C / R / K / P / Q |
Counter One-shot time) | 0.1 to 1 s variable |
Counter (Reset system) | External, manual, automatic and power reset (when set the SW3 for No memory backup) |
Input signal | CP1 / CP2 / Reset |
Input method | Voltage input |
No-voltage input (Contact input) | Use a contact which can adequately switch 2.5 mA at 12 V. |
Voltage input | Hight level: 5 to 30 VDC Low level: 0 to 2 VDC Input resistance: 4.7 kΩ |
Minimum input signal width | External reset: 20 ms Manual reset: 20 ms Automatic reset: 100 to 1000 ms (C, R, P and Q mode) |
Control output (Contact output) | SPDT Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) |
Control output (Solid-state output) | Output type: Transistor output (NPN open collector) Output resistance: 1.5 kΩ Switching capacity: 30 VDC max., 100 mA max. |
Display method | 7-segment LED |
Digits | 4digits |
Character height | Count value: 10 mm (Red) Zero suppression: Not provided |
Prescaling function | Not provided |
Key protection | Not provided |
Teaching function | Not provided |
Batch counting function | Not provided |
Communications | Not provided |
Memory backup | Non-volatile memory (Number of rewite: 1,000,000 operations min.) |
Surrounding air temperature | Operating: -10 to 55 ℃ Storage: -25 to 65 ℃ |
Ambient humidity | Operating: 35 to 85% Storage: 35 to 85% |
Insulation resistance | 100 MΩ min. (at 500 VDC) Between current carrying terminals and exposed non-current carrying metal parts / Between non-continuous contacts |
Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts:2000 VAC 50/60 Hz for 1 min Between non-continuous contacts:750 VAC 50/60 Hz for 1 min |
Impulse withstand voltage | Between power terminals:6.0 kV Between current carrying terminals and exposed non-current carrying metal parts:6.0 kV |
Noise immunity | Between power terminals:±480 V Between input terminals:±500 V Square-wave noise by noise simulator (Pulse width: 100 ns/1 µs, 1-ns rise) |
Static immunity | ±8 kV (malfunction), ±15 kV (destruction) |
Vibration resistance (Destruction) | 10 to 55 Hz, 0.375-mm single amplitude each in 3 directions for 2 h |
Vibration resistance (Malfunction) | 10 to 55 Hz, 0.25-mm single amplitude each in 3 directions for 10 min |
Shock resistance (Destruction) | 300 m/s**2, 3 times each in 6 directions (3 axes) |
Shock resistance (Malfunction) | 100 m/s**2, 2 times each in 6 directions |
Mechanical life expectancy | 10,000,000 operations min. |
Electrical life expectancy | 100,000 operations min. (3 A at 250 VAC, resistive load) |
Degree of protection | Case front: JEM IP30 |
Mounting method | Flush mounting |
External connection method | Screw terminal |
Case color | Light gray (Munsell 5Y7/1) |
Accessories | Mounting bracket |
Weight | Approx. 360 g |
As of August 8, 2016
As of August 8, 2016
As of August 8, 2016
As of August 8, 2016
As of August 8, 2016
As of August 8, 2016
Voltage input
As of August 8, 2016
As of August 8, 2016
As of August 8, 2016
about this Product