Page top

H7GP-CDB

Total Counter/Time Counter (DIN 48 x 24)

Image

12 to 24 VDC, Total Counter, 48 mm x 24 mm, 6 digit, No-voltage/Voltage input selectable=>No-voltage (NPN, contact input)/Voltage input (PNP) selectable, Increment, S080?Contact output, Memory backup, Front: Black

Rated supply voltage 12 to 24 VDC (Ripple 20% max.)
Digits 6 digit
External connection method Screw terminal
Mounting method Flush mounting

Item list of H7GP

  • Ratings/Specifications
FunctionTotal Counter
Rated supply voltage12 to 24 VDC (Ripple 20% max.)
Operating voltage range85 to 110% of the power supply voltage
Power consumptionDC: 0.6 W max.
CounterCount range0 to 999999
Max. counting speed30 Hz/5 kHz (switching)
Input modeIncrement
Reset systemExternal and manual reset
InputInput signalCount, Reset, Key protect
Input methodNo-voltage (NPN, contact input)/Voltage input (PNP) selectable
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ max.
Residual voltage: 2 VDC max.
Open circuit impedance: 100 kΩ min.
No-voltage input (Contact input)Short-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 2 VDC max.
Open circuit impedance: 100 kΩ min.
Voltage inputHight level: 9 to 24 VDC (ON voltage)
Low level: 5 VDC max. (OFF voltage)
Short-circuit (ON) impedance: 1 kΩ max.
Open circuit impedance: 100 kΩ min.
DisplayDisplay method7-segment backlit negative transmissive Red LCD
Digits6 digit
Character height8.5 mm (Red)
Key protectionKey protect input
Memory backup methodsMethod: EEP-ROM, Number of rewite: 200,000 operations min., Store data: 20 years min.
Ambient temperature (Operating)-10 to 55 ℃ (with no icing)
Ambient temperature (Storage)-25 to 65 ℃ (with no icing)
Ambient humidity (Operating)35 to 85% RH
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 1.0 kV
Between current carrying terminals and exposed non-current carrying metal parts: 1.5 kV
Noise immunityBetween power terminals: ±480 V
Between input terminals: ±480 V
square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityDisplay: Mulfunction: 8 kV, Destruction: 15 kV
Dip switch: Mulfunction: 4 kV, Destruction: 8 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 294 m/s2, 3 times each in 3 axes each directions
Malfunction: 196 m/s2, 3 times each in 3 axes each directions
Degree of protectionCase front: IP66 Oil-resistant type and NEMA Type 4 (indoors)
External connection methodScrew terminal
Case colorGray smoke (Front: Black (Munsell N1.5))
AccessoriesFlush mounting adapter, Waterproof packing, Terminal Cover
WeightApprox. 75 g
  • Dimensions

  • Terminal arrangement

  • Input/Output Mode Setting

Series

Total Counter/Time Counter (DIN 48 x 24)

H7GP