Page top

E3Z-G81 2M

Grooved-type Photoelectric Sensor with Built-in Amplifier

Image

Grooved type photoelectric sensor, Grooved Type, Sensing distance: 25 mm, PNP open collector, 1 axes, Pre-wired model, 2 m

Sensing distance 25 mm
Light source Infrared LED (940 nm)
Connection method Pre-wired models

Item list of E3Z-G

  • Ratings/Performance
ShapeGrooved Type
Sensing distance25 mm
Standard sensing objectOpaque: 1.5 mm dia. min.
Light sourceInfrared LED (940 nm)
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Current consumption25 mA max.
Control outputPNP open collector
26.4 VDC max.
100 mA max.
Residual voltage: 1 V max.
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-circuit protection, Power supply reverse polarity protection
Response timeOperate or reset: 1 ms max.
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Sunlight: 10,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-40 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)35 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strengthBetween lead wires and case: 1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP64
Connection methodPre-wired models (Cable length 2 m)
WeightPackage: Approx. 65 g
AccessoriesInstruction manual
MaterialCase: ABS
  • Dimensions

  • Output circuit diagram

  • Timing chart

Series

Grooved-type Photoelectric Sensor with Built-in Amplifier

E3Z-G