E3Z-LS61 2M

Distance-settable Photoelectric Sensor

Image

Distance-setting, Sensing distance: 20 to 200 mm, Light-ON/Dark-ON selectable, NPN output, Pre-wired models (2 m)

Sensing method Distance-setting
Sensing distance 20 to 200 mm
Light source Red LED (680 nm)
Connection method Pre-wired models (Cable length: 2 m

Item list of E3Z-LS

ShapeSquare type
Sensing methodDistance-setting
Sensing distance20 to 200 mm
Setting range40 to 200 mm
40 to 160 mm
Detection rangeBGS: 20 mm to Setting distance (White paper, Black paper 100 x 100 mm)
Differential distance10% max. of setting distance
Reflectivity characteristic (black-white error)10% max. of setting distance
Light sourceRed LED (680 nm)
Power supply voltage12 to 24 VDC ±10% ripple (p-p) 10% max.
Current consumption30 mA max.
Control outputNPN open collector
26.4 VDC max.
Load current: 100 mA max.
Residual voltage: 1 V max.
Operation modeLight-ON/Dark-ON selectable
Protective circuitOutput short-circuit protection, Power supply reverse polarity protection, Mutual interference prevention
Response time1 ms max.(Operate or reset)
Sensitivity setting5-turn endless adjustment
Ambient illuminanceIncandescent lamp: 3000 lux max., Sunlight: 10000 lux max.
Ambient temperatureOperating: -25 to 55℃
Storage: -40 to 70℃
Ambient humidityOperating: 35 to 85%
Storage: 35 to 95%
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s**2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (Cable length: 2 m
IndicatorOperation indicator (orange), Stability indicator (green)
WeightPackage: Approx. 65 g
AccessoriesInstruction manual
MaterialCase: Polybutylene terephthalate (PBT)
Lens: Denatured Polyarylate
  • Dimensions

  • Output circuit diagram

Timing chart

  • Operating range

Series

Distance-settable Photoelectric Sensor

E3Z-LS

about this Product