61F-GPN-BC DC24V

Conductive Level Controller

Image

Level controller, Compact Plug-in model, Ordinary purified water or sewage water

Type Float-less level controller, DC power supply type
Compact Plug-in model
Controlling materials Ordinary purified water or sewage water

Item list of 61F-GPN-BT / -BC

  • Ratings / Performance
TypeFloat-less level controller, DC power supply type
Compact Plug-in model
Controlling materialsOrdinary purified water or sewage water
Rated supply voltage24 VDC
Operating voltage range85 to 110% of rated voltage
Power consumptionApprox. 2 W max.
Interelectrod voltage5 VAC p-p
Response timeOperate: 1.5 s Max.
Release: 3.0 s Max.
Wiring distanceCable length: 100 m Max.
The length when using completely-insulated 600 V, 3-conductor (0.75 mm**2) VCT cables.
Ambient temperatureOperating: -10 to 55 ℃
Storage: -10 to 55 ℃
Ambient humidityOperating: 45 to 85%RH
Storage: 45 to 85%RH
Insulation resistanceBetween power terminals and Electrode terminals: 100 MOhm Min. (at 500 VDC)
Between power terminals and contact terminals: 100 MOhm Min. (at 500 VDC)
Between Electrode terminals and contact terminals: 100 MOhm Min. (at 500 VDC)
Dielectric strengthBetween power terminals and Electrode terminals: 2,000 VAC 50/60 Hz for 1min
Between power terminals and contact terminals: 2,000 VAC 50/60 Hz for 1min
Between Electrode terminals and contact terminals: 2,000 VAC 50/60 Hz for 1min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude
Shock resistance150 m/s**2
Life expectancyElectrical: 70,000 operations Min.
Mechanical: 20,000,000 operations Min.
DisplayOn detection: OUT LED (red) [ON]
SocketsPF113A
PL11
AccessoriesInstruction Manual, Mounting bracket
WeightApprox. 155 g
  • Dimensions

Series

Conductive Level Controller

61F-GPN-BT / -BC

about this Product