Page top

LY1-0 AC200/220

Bi-power Relays

Image

Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 200/220 VAC

Coil ratings 200 VAC 50 Hz 6.2 mA
200 VAC 60 Hz 5.3 mA
220 VAC 50 Hz 6.8 mA
220 VAC 60 Hz 5.8 mA
Contact form SPDT
Contact method Single
Contact material Ag alloy
Contact rated load 15 A (Resistive load)
110 VAC 10 A (Inductive load (cosφ = 0.4))
24 VDC 15 A (Resistive load)
24 VDC 7 A (Inductive load (L/R = 7 ms))
Terminal structure PCB terminal

Item list of LY

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePCB terminal
CoilCoil ratings200 VAC 50 Hz 6.2 mA
200 VAC 60 Hz 5.3 mA
220 VAC 50 Hz 6.8 mA
220 VAC 60 Hz 5.8 mA
Coil resistance12950 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % min.
Maximum voltage110 %
Power consumptionApprox. 0.9 to 1.1 VA 60 Hz
ContactContact rated load15 A (Resistive load)
110 VAC 10 A (Inductive load (cosφ = 0.4))
24 VDC 15 A (Resistive load)
24 VDC 7 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact currentAC: 15 A
DC: 15 A
Contact formSPDT
Contact methodSingle
Contact materialAg alloy
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)200 m/s2
Endurance (Mechanical)50 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)200,000 operations min. (23 ℃, switching frequency 1,800 operations/h)
Failure rate100 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 40 g
Mounting methodSoldering
  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Switching capacities

Series

Bi-power Relays

LY