Photomicrosensor with Slim Cable (Non-modulated)
Type |
Grooved Type (T-shaped) |
---|---|
Luminous method |
Non-modulated |
Sensing method |
Through-beam type |
Sensing distance |
Slot width: 5 mm |
Control output (Output type) |
PNP open collector output |
Operation mode |
Dark-ON |
Connection method |
Pre-wired models |
As of March 13, 2024
Type | Grooved Type (T-shaped) | |
---|---|---|
Luminous method | Non-modulated | |
Sensing method | Through-beam type | |
Sensing distance | Slot width: 5 mm | |
Operation mode | Dark-ON | |
Standard sensing object | Opaque, 2 x 0.8 mm min. | |
Differential distance elements | 0.025 mm | |
Light source (Peak wavelength) | GaAs infrared LED (940 nm) | |
Indicator | Light indicator (red) | |
Power supply voltage | 5 to 24 VDC ±10% ripple (p-p) 10 % max. | |
Current consumption | 30 mA max. | |
Control output | Output type | PNP open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 50 mA max. | Residual voltage | at 50 mA load current: 1.3 V max. |
Response frequency elements | 1 kHz min. Average value: 3 kHz | |
Illumination on the surface receiver | Fluorescent light: 1000 lx max. | |
Ambient temperature | Operating: -25 to 55 ℃ (with no icing) Storage: -30 to 80 ℃ (with no icing) | |
Ambient humidity | Operating: 5 to 85 % (with no condensation) Storage: 5 to 95 % (with no condensation) | |
Vibration resistance | Destruction: 20 to 2000 Hz, peak acceleration 100 m/s2, 1.5-mm double amplitude 2 h each in X, Y, and Z directions (4 min periods) | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP60 | |
Connection method | Pre-wired models | |
Cable length | 2 m | |
Weight | Package: Approx. 20 g | |
Material | Case: Polybutylene terephthalate (PBT) |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Output circuit
Timing chart
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Series