Page top

MKS2PI-2 AC100

General-purpose Relays

Image

Compact Power Relays, 2 poles, Plug-in terminal, With latching lever, Non-standard connection type, 100 VAC

Coil ratings 100 VAC 50 Hz 26.6 mA
100 VAC 60 Hz 23.1 mA
Operating indicator Mechanical indicator
Contact form DPDT
Contact method Single
Contact material AgSnIn
Contact rated load 250 VAC 10 A (NO contact: Resistive load)
250 VAC 5 A (NC contact: Resistive load)
250 VAC 7 A (Inductive load (cosφ = 0.4))
30 VDC 10 A (NO contact: Resistive load)
30 VDC 5 A (NC contact: Resistive load)
Terminal structure Plug-in terminal

Item list of MK-S

  • Ratings / Performance
Ratings
Operating indicatorMechanical indicator
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings100 VAC 50 Hz 26.6 mA
100 VAC 60 Hz 23.1 mA
Coil resistance760 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)25 % min. (50 Hz)
30 % min. (60 Hz)
Maximum voltage110 %
Power consumptionApprox. 2.7 VA 50 Hz/Approx. 2.3 VA 60 Hz
ContactContact rated load250 VAC 10 A (NO contact: Resistive load)
250 VAC 5 A (NC contact: Resistive load)
250 VAC 7 A (Inductive load (cosφ = 0.4))
30 VDC 10 A (NO contact: Resistive load)
30 VDC 5 A (NC contact: Resistive load)
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 10 A
DC: 10 A
Maximum switching power2500 VA (NO contact: Resistive load)
1250 VA (NC contact: Resistive load)
1750 VAAC (Inductive load (cosφ = 0.4))
300 W (NO contact: Resistive load)
150 W (NC contact: Resistive load)
Contact formDPDT
Contact methodSingle
Contact materialAgSnIn
Performance
Contact resistance100 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2500 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2500 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)5,000,000 operations min. (switching frequency 1,800 operations/h)
Endurance (Electrical)100,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate1 VDC 10 mA (failure level: Preference value, Switching frequency: 30 operations per minute)
Ambient temperature (Operating)-40 to 60 ℃
Ambient humidity (Operating)5 to 85 %
WeightApprox. 90 g
Mounting methodSocket
Applicable socketPF083A-E/ PF083A
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Switching capacities

Series

General-purpose Relays

MK-S