Page top

MY3N DC24

Miniature Power Relays

Image

Miniature Power Relays, 3-pole, single contacts, Plug-in terminals, With operation indicator, 24 VDC

Coil ratings 24 VDC 36.9 mA
Operating indicator LED
Contact form 3PDT
Contact method Single
Contact material Ag
Contact rated load 220 VAC 5 A (Resistive load)
220 VAC 2 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 2 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of MY

  • Ratings / Performance
Ratings
Operating indicatorLED
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings24 VDC 36.9 mA
Coil resistance650 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Maximum voltage110 % (23 ℃)
Power consumptionApprox. 0.9 W
ContactContact rated load220 VAC 5 A (Resistive load)
220 VAC 2 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 2 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power1100 VA (Resistive load)
440 VA (Inductive load (cosφ = 0.4))
120 W (Resistive load)
48 W (Inductive load (L/R = 7 ms))
Contact form3PDT
Contact methodSingle
Contact materialAg
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)200 m/s2
Endurance (Mechanical)100 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate1 mA at 5 VDC (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-55 to 60 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 35 g
Mounting methodSocket
Applicable socketPYF11A/ PY11/ PY11-Y1/ PY11QN/ PY11QN-Y1/ PY11QN2/ PY11QN2-Y1/ PY11-02
  • Characteristic chart

Switching capacities

Series

Miniature Power Relays

MY