G3TA-ODX02S DC12

Solid State Relays

Image

Transistor output, Input: 12 VDC, Output: 2A 5 to 48 VDC, SPST-NO, with Indicator, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 12 VDC
Load voltage range 4 to 60 VDC
Load current 0.01 A to 2 A at 60 ℃
Indicator Equipped
Terminal structure Plug-in terminal

Item list of G3TA

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage12 VDC
Operating voltage range9.6 to 13.2 VDC
Input impedance3.5 kΩ±20%
Must operate voltage9.6 VDC max.
Must release voltage2 VDC min.
Isolation methodPhotocoupler
Rated load voltage5 to 48 VDC
Load voltage range4 to 60 VDC
Load current0.01 A to 2 A at 60 ℃
Inrush current resistivity12 A (10 ms)
12 A (10 ms)
Output ON voltage drop1.6 V
Leakage current1 mA
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(with no icing or condensation)
Operate time0.5 ms max.
Release time2 ms max.
IndicatorEquipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strengthBetween input and output: 4000 V 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance1,000 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 23 g
  • Dimensions

  • Connection diagram

External connections

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays

G3TA

about this Product