Page top

E2C-EDA41 2M

High Precision Positioning Inductive Proximity Sensor

Image

Amplifier Unit, DC Three-wires models, NO/NC selectable, PNP open collector, Pre-wired models

Sensing head size 10 mm x 32 mm x 78.5 mm
Type Amplifier Unit
Power source DC Three-wires models
Operation mode NO/NC selectable

Item list of E2C-EDA

  • Ratings/Performance
Sensing head size10 mm x 32 mm x 78.5 mm
Type Amplifier Unit
Power sourceDC Three-wires models
Response timeHigh-speed mode: 300 µs
Standard mode: 1 ms
High-resolution mode: 4 ms
Super-high-speed mode: 150 µs
Power supply voltage12 to 24 VDC±10% ripple (p-p) 10% max.
Power consumptionat 24 VDC, current consumption: 45 mA: 1080 W
Control output (Output type)PNP open collector
Control output (Switching capacity)50 mA max. (26.4 VDC max.)
Control output (Residual voltage)1 V max.
IndicatorOperation indicator (orange)
Operation modeNO/NC selectable
Self-diagnostic outputEquipped
Ambient temperature (Operating)Groups of 1 to 2 unit: -10 to 55℃
Groups of 3 to 5 Sensors: -10 to 50℃
Groups of 6 to 16 Sensors: -10 to 45℃
Groups of 3 to 4 Sensors (When used in combination with an E2C-EDR6-F): -10 to 50℃
Groups of 5 to 8 Sensors (When used in combination with an E2C-EDR6-F): -10 to 45℃
Groups of 9 to 16 Sensors (When used in combination with an E2C-EDR6-F): -10 to 40℃
Ambient temperature (Storage)-20 to 70℃
Ambient humidity (Operating)35 to 85%
Ambient humidity (Storage)35 to 85%
Insulation resistance20 MΩ (at 500 VDC)
Dielectric strength1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s**23 times each in X, Y and Z directions
Degree of protectionIEC: IP50
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 100 g
MaterialCase: Polybutylene terephthalate (PBT)
Cover: Polycarbonate
Amplifier unit/sensor head of combinationE2C-ED01, E2C-ED01-F, E2C-ED01-S, E2C-ED02, E2C-ED02-F, E2C-ED02-S, E2C-EDR6-F, E2C-EM02, E2C-EM02-F, E2C-EM02H, E2C-EM02-S, E2C-EM07M, E2C-EM07M-F, E2C-EM07M-S, E2C-EV05, E2C-EV05-F, E2C-EV05-S
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

Series

High Precision Positioning Inductive Proximity Sensor

E2C-EDA