High Precision Positioning Inductive Proximity Sensor
Image
Sensing head size |
M18 |
---|---|
Type |
Cylinder type (with screw) Sensor Head, Unshielded |
Sensing distance |
7 mm |
As of July 16, 2020
Sensing head size | M18 |
---|---|
Type | Cylinder type (with screw) Sensor Head, Unshielded |
Sensing distance | 7 mm |
Differential distance | Variable |
Repetition precision | 5 µm |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 22 x 22 x 3 mm |
Ambient temperature (Operating) | -10 to 60 ℃ |
Ambient temperature (Storage) | -20 to 70 ℃ |
Ambient humidity (Operating) | 35 to 85% RH |
Ambient humidity (Storage) | 35 to 85% RH |
Temperature characteristic | Sensor Head: 0.08%/℃ Preamplifier and Amplifier: 0.08%/℃ |
Insulation resistance | 5 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Connector type (2.5 m) |
Weight | Package: Approx. 210 g |
Material | Case: Brass Sensing surface: Heat-resistant ABS resin Preamplifier: PES Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Preamplifier Mounting Brackets, Instruction manual |
Amplifier unit/sensor head of combination | E2C-EDA0, E2C-EDA11 2M, E2C-EDA21 2M, E2C-EDA41 2M, E2C-EDA51 2M, E2C-EDA6, E2C-EDA7, E2C-EDA8, E2C-EDA9 |
As of July 16, 2020
As of July 16, 2020
Mutual interference
A: 140 mm min., B: 120 mm min.
Face-to-face arrangement using
A: 35 mm min., B: 18 mm min.
As of July 16, 2020
As of July 16, 2020
Effects of surrounding metals
A: 35 mm min., B: 20 mm min.
As of July 16, 2020
As of July 16, 2020
Sensing distance vs. size and material of sensing object
As of July 16, 2020