E2C-GF4A

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

Image

Amplifier unit, DC Three-wires models, Operation mode NO/NC selectable, PNP, Terminal block models

Sensing head size 20.7 mm x 27.2 mm x 35.5 mm
Type Amplifier Unit
Operation mode NO/NC selectable

Item list of E2C / E2C-H

  • Ratings/Performance
Sensing head size20.7 mm x 27.2 mm x 35.5 mm
Type Amplifier Unit
Differential distance10% max. of sensing distance
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple (p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption25 mA max.
Control output (Output type)PNP
Control output (Switching capacity)100 mA max. (30 VDC max.)
Control output (Residual voltage)1.5 V max.
Control output specificationsLoad resistance: 4.7 kΩ
IndicatorDetection indicator (red)
Operation modeNO/NC selectable
Ambient temperatureOperating: -10 to 55℃
Storage: -10 to 55℃
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
Temperature influence±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃
Voltage influence±1% max. of sensing distance at rated voltage in the rated voltage ±20% range
Insulation resistanceBetween charged parts and the case: 5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 25 Hz, 2 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 100 m/s**2 3 times each in X, Y, and Z directions
Connection methodTerminal block models
WeightPackage: Approx. 20 g
AccessoriesInstruction manual
Amplifier unit/sensor head of combinationE2C-AM4A, E2C-AK4A
  • Output circuit

Series

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

E2C / E2C-H

about this Product