E3JM-DS70M4

Built-in Power Supply Photoelectric Sensor

Image

Diffuse-reflective, Sensing distance: 700mm, Light-ON/Dark-ON selectable, Relay output (SPDT), Terminal block models

Sensing method Diffuse-reflective
Sensing distance 700 mm max. (White paper 200 x 200 mm)
Light source Infrared LED (950 nm)
Connection method Terminal block models

Item list of E3JM

ShapeSquare type
Sensing methodDiffuse-reflective
Sensing distance700 mm max. (White paper 200 x 200 mm)
Differential distance20% max. of sensing distance
Light sourceInfrared LED (950 nm)
Power supply voltage24 to 240 VAC ±10% 50/60 Hz
: 12 to 240 VDC ±10% ripple (p-p) 10% max.
Power consumption2 W max.
Control outputRelay output (SPDT)
5 VDC 10 mA max./250 VAC 3 A (cosφ = 1) max.
Operation modeLight-ON/Dark-ON selectable
Response time30 ms max.(Operate or reset)
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3000 lux max.
Ambient temperatureOperating: -25 to 55℃
Storage: -30 to 70℃
Ambient humidityOperating: 45 to 85%
Storage: 35 to 95%
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s**2 3 times each in X, Y and Z directions
Malfunction: 100 m/s**2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodTerminal block models
IndicatorLight indicator (red)
WeightPackage: Approx. 160 g
AccessoriesInstruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts
MaterialCase: ABS
Lens: Methacrylate resin
Cover: Polycarbonate
Mounting bracket: Iron
  • Dimensions

  • Output circuit diagram

Timing chart

  • Operating range

  • Setting distance

Sensing object size vs. setting distance

Series

Built-in Power Supply Photoelectric Sensor

E3JM

about this Product