Page top

X-10GW21-B

General-purpose Basic Switch

Image

Basic switch with Magnetic Blowout, General load, Short hinge lever, Screw terminal

Actuator Short hinge lever
Contact form SPDT (Single-Pole, Double-Throw type)
Terminal Screw terminal (M4)
Rated current 10 A
Degree of protection IP00

Item list of X

  • Ratings / Performance
ActuatorShort hinge lever
Stainless steel lever
Radius of curvature: R28.2
Contact formSPDT (Single-Pole, Double-Throw type)
Ag
Contact gap (standard value)0.9 mm
TerminalScrew terminal (M4)
LoadGeneral load
Rated current10 A
Ratings (DC) Non-Inductive loadResistive load: 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 10 A at 125 VDC, 3 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 3 A at 125 VDC, 1.5 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 1.5 A at 125 VDC, 0.75 A at 250 VDC
Inductive load (NC): 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 7.5 A at 125 VDC, 2 A at 250 VDC
Inductive load (NO): 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 6 A at 125 VDC, 1.5 A at 250 VDC
Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 5 A at 30 VDC, 5 A at 125 VDC, 2 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 2.5 A at 30 VDC, 2.5 A at 125 VDC, 1.5 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Ambient temperature-25 to 80 ℃ (with no freezing or condensation)
Ambient humidity35 to 85 %
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 240 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,500 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityElectrical: 100,000 operations min.
Mechanical: 1,000,000 operations min.
Degree of protectionIP00
Degree of protection against electric shockClass I
Proof tracking index(PTI)175
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.)
Destruction: 1000 m/s2
Operating Force (OF)Standard value 2.45 N max.
Release Force (RF)Standard value 0.31 N min.
Over-Travel (OT)Standard value 2.1 mm min.
Movement Differential (MD)Standard value 1.7 mm max.
Free Position (FP)Standard value 25.5 mm max.
Operating Position (OP)Standard value 19.9 to 21.5 mm
  • Mounting hole dimensions

Screw mounting hole dimensions

  • Terminals

Series

General-purpose Basic Switch

X