Page top

Z-15GQA55-B5V

General-purpose Basic Switch

Image

General-purpose Basic switch, Drip-proof type (Drip-proof with terminal protective cover), Standard type, General load, Rated carry current 15 A, Panel mount plunger (medium OP), Screw terminal with terminal cover, Contact gap 0.5 mm

Actuator Panel mount plunger
Contact form SPDT
Terminal Screw terminal with terminal protective cover
Rated current 15 A
Degree of protection Equivalent to IP62 (excluding the terminals on terminal models)

Item list of Z

  • Ratings / Performance
ActuatorPanel mount plunger 8.35 dia.
Stainless-steel plunger
medium OP
Contact formSPDT
Rivet
Ag
Contact gap (standard value)0.5 mm
TerminalScrew terminal with terminal protective cover
LoadGeneral load
Rated current15 A
Ratings (AC) Non-Inductive loadResistive load: 15 A at 125 VAC, 15 A at 250 VAC, 10 A at 500 VAC
Lamp load (NC): 3 A at 125 VAC, 2.5 A at 250 VAC, 1.5 A at 500 VAC
Lamp load (NO): 1.5 A at 125 VAC, 1.25 A at 250 VAC, 0.75 A at 500 VAC
Inductive load: 15 A at 125 VAC, 15 A at 250 VAC, 6 A at 500 VAC
Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC, 1.5 A at 500 VAC
Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC, 0.75 A at 500 VAC
Ratings (DC) Non-Inductive loadResistive load: 15 A at 8 VDC, 15 A at 14 VDC, 6 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Inductive load: 15 A at 8 VDC, 10 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 2.5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Ambient temperature-15 to 80 ℃ (with no icing)
Ambient humidity35 to 95 %
Speed of permissible operation0.01 mm/s to 1 m/s
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 240 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min.
Mechanical: 10 million operations min.
Degree of protectionDrip-proof type (Drip-proof with terminal protective cover) Equivalent to IP62 (excluding the terminals on terminal models)
Degree of protection against electric shockClass I
Proof tracking index(PTI)175
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.)
Destruction: 1000 m/s2
Operating Force (OF)Standard value 5.3 N max.
Release Force (RF)Standard value 1.12 N min.
Pre-Travel (PT)Standard value 1.8 mm max.
Over-Travel (OT)Standard value 5.5 mm min.
Movement Differential (MD)Standard value 0.06 mm max.
Operating Position (OP)Standard value 21 to 22.6 mm
  • Mounting hole dimensions

Mounting hole dimensions

Screw mounting hole dimensions

  • Terminals

  • Applicable load diagram

Series

General-purpose Basic Switch

Z