Page top

A165L-JYA-12D-2

Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)

16 mm dia. , IP65 oil-resistant type , Lighted , Pushbutton Shape Rectangular

about this Product Family

Ratings/Performance
Type Pushbutton switch
Load General load / Micro load
Appearance Shape: Cylindrical type (16 mm dia.)
Pushbutton: Rectangular 2-way guard
Lighted method Lighted (LED)
Switch rating (Resistive load) 125 VAC 5 A
250 VAC 3 A
30 VDC 3 A
Minimum applicable load 5 VDC 1 mA Resistive load
Lamp rate 12 VAC/VDC, 8 mA
Lamp Operating voltage 12 VAC/VDC +/- 5%
Operating function Alternate
Contact form Double-Pole, Double-Throw type (2c)
Terminal Mounting nut
Permissible operating frequency Electrically: 20 operations / 1 minute Max. (1 time by set and reset)
Mechanically: 60 operations / 1 minute Max. (1 time by set and reset)
Inrush current NC: 5 A
NO: 5 A
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between each terminal of the different polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
Between lamp terminals: 100 M Ohm Min.
(at 500 VDC Megger,Without LED)
Dielectric strength Between each terminal of the same polarities: 1,000 VAC
Between each terminal of the different polarities: 2,000 VAC
Between live-metallic part and ground: 2,000 VAC
Between each terminal and non-live-metallic part: 2,000 VAC
Between lamp terminals: 1,000 VAC
(50/60 Hz for 1 min,Without LED)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position.
Shock resistance (Destruction) 500 m/s2
Shock resistance (Malfunction) Malfunction time is 1 ms max. at the free position and the total travel position at 150 m/s2.
Durability (Relay output) Electrically: 100,000 operations Min. (1 operation consists of set and reset.)
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 65 CEL
(with no icing or condensation)
Ambient humidity Operating: 35 to 85%RH
Storage: 35 to 85%RH
(with no icing or condensation)
Degree of protection IP65 oil-resistant type
Classification of protection against electric shock Class II
PTI (Tracking characteristic) 175
Pollution degree 3 (EN60947-5-1)
Applicable standard (Approved safety standards) Standard No.: UL508
File number: E41515
Applicable standard (CCC) Standard No.: GB14048.5
File number: 2003010303070678
Operating Characteristics
Operating Force Standard value: 4.91 N Max.
Release Force Standard value: 0.29 N Min.
Pre-Travel Standard value: 2.5 mm Max.
Total Travel Standard value: Approx. 3 mm
Lock Travel Alternate Standard value: 0.5 mm Min.