A165L-JYA-5-2

Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)

Image

Assembled Parts, Cylindrical type (16 mm dia.), Lighted, 6 VAC/VDC, Alternate, Yellow, DPDT, Solder terminals, IP66 oil-resistant type

Type Pushbutton switch
Appearance Shape: Cylindrical type (16 mm dia.)
Pushbutton: Rectangular 2-way guard
Lighted method Lighted (Incandescent lamp)
Pushbutton Full screen: Yellow
Terminal Solder terminals
Mounting method Mounting nut

Item list of A16

  • Ratings
TypePushbutton switch
LoadGeneral load / Micro load
AppearanceShape: Cylindrical type (16 mm dia.)
Pushbutton: Rectangular 2-way guard
Lighted methodLighted (Incandescent lamp)
PushbuttonFull screen: Yellow
Switch rating (Resistive load)125 VAC, 5 A, / 250 VAC, 3 A,
30 VDC, 3 A,
Minimum applicable load5 VDC 1 mA Resistive load
Lamp rate6 VAC/VDC 60 mA
Lamp operating voltage5 VAC/VDC
Operating functionAlternate
Contact formDouble-Pole, Double-Throw type (DPDT)
TerminalSolder terminals
Mounting methodMounting nut
Permissible operating frequencyElectrically: 20 operations / 1 minute Max.
Mechanically: 60 operations / 1 minute Max.
Inrush currentNC: 5A
NO: 5A
Insulation resistanceBetween each terminal of the same polarities: 100MΩ
Between each terminal of the different polarities: 100MΩ
Between live-metallic part and ground: 100MΩ
Between each terminal and non-live-metallic part: 100MΩ
Between lamp terminals: 100MΩ
(Without incandescent lamp)
Dielectric strengthBetween each terminal of the same polarities: 1000 V
Between each terminal of the different polarities: 2000 V
Between live-metallic part and ground: 2000 V
Between each terminal and non-live-metallic part: 2000 V
Between lamp terminals: 1000 V
(Without incandescent lamp)
Vibration resistance (Malfunction)10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max.
Shock resistance (Destruction)500m/s**2
Shock resistance (Malfunction)Malfunction time is 1 ms max. at the free position and the total travel position at 150 m/s**2.
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidity Operating: 35 to 85%RH
Storage: 35 to 85%RH
Degree of protectionIP66 oil-resistant type
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)
Operating Force (OF)Standard value: 4.91 N Max.
Release Force (RF)Standard value: 0.29 N Min.
Pre-Travel (PT)Standard value: 2.5 mm Max.
Total Travel (TT)3 mm Approx.
Lock Travel Alternate (LTA)0.5 mm Min.

Series

Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)

A16

about this Product