Pushbutton Switch (Detachable) (Lighted/Non-Lighted) (Cylindrical 16-dia.)
CG Image [3D-CAD]
about this Product Family
As of April 6, 2011
| Type | Pushbutton switch |
|---|---|
| Load | General load / Micro load |
| Appearance | Shape: Cylindrical type (16 mm dia.) Pushbutton: Rectangular 2-way guard |
| Lighted method | Lighted (LED) |
| Switch rating (Resistive load) | 125 VAC 5 A 250 VAC 3 A 30 VDC 3 A |
| Minimum applicable load | 5 VDC 1 mA Resistive load |
| Lamp rate | 24 VAC/VDC, 8 mA |
| Lamp Operating voltage | 24 VAC/VDC +/- 5% |
| Operating function | Momentary |
| Contact form | Single-Pole, Double-Throw type (1c) |
| Terminal | Mounting nut |
| Permissible operating frequency | Electrically: 20 operations / 1 minute Max. Mechanically: 120 operations / 1 minute Max. |
| Inrush current | NC: 5 A NO: 5 A |
| Insulation resistance | Between each terminal of the same polarities: 100 M Ohm Min. Between live-metallic part and ground: 100 M Ohm Min. Between each terminal and non-live-metallic part: 100 M Ohm Min. Between lamp terminals: 100 M Ohm Min. (at 500 VDC Megger,Without LED) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC Between live-metallic part and ground: 2,000 VAC Between each terminal and non-live-metallic part: 2,000 VAC Between lamp terminals: 1,000 VAC (50/60 Hz for 1 min,Without LED) |
| Vibration resistance (Malfunction) | Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max. at the free position and the total travel position. |
| Shock resistance (Destruction) | 500 m/s2 |
| Shock resistance (Malfunction) | Malfunction time is 1 ms max. at the free position and the total travel position at 150 m/s2. |
| Durability (Relay output) | Electrically: 100,000 operations Min. |
| Ambient temperature | Operating: -10 to 55 CEL Storage: -25 to 65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85%RH Storage: 35 to 85%RH (with no icing or condensation) |
| Degree of protection | IP65 oil-resistant type |
| Classification of protection against electric shock | Class II |
| PTI (Tracking characteristic) | 175 |
| Pollution degree | 3 (EN60947-5-1) |
| Applicable standard (Approved safety standards) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CCC) | Standard No.: GB14048.5 File number: 2003010303070678 |
| Operating Force | Standard value: 4.91 N Max. |
|---|---|
| Release Force | Standard value: 0.29 N Min. |
| Pre-Travel | Standard value: 2.5 mm Max. |
| Total Travel | Standard value: Approx. 3 mm |
As of April 6, 2011