A22L-GG-T2-10M

Pushbutton Switch (Cylindrical 22/25-dia.)

Image

Assembled Parts, Cylindrical type (22/25 mm dia.), Lighted, 220 VAC, Momentary, Green, SPST-NO, Screw terminal (M3.5), IP65

Type Pushbutton switch
Appearance Shape: Cylindrical type (22/25 mm dia.)
Pushbutton: Round full guard type
Lighted method Lighted (Super-bright LED)
Pushbutton Full screen: Green
Terminal Screw terminal (M3.5)
Mounting method Mounting ring

Item list of A22

  • Ratings
TypePushbutton switch
LoadGeneral load
AppearanceShape: Cylindrical type (22/25 mm dia.)
Pushbutton: Round full guard type
Lighted methodLighted (Super-bright LED)
PushbuttonFull screen: Green
Switch rating (Resistive load)24 VAC, 10 A / 110 VAC, 10 A / 220 VAC, 6 A / 380 VAC, 3 A / 440 VAC, 2 A
24 VDC, 10 A / 110 VDC, 2 A / 220 VDC, 0.6 A / 380 VDC, 0.2 A
Lamp rate220 VAC
Lamp operating voltage200 VAC (190 to 230 V)
Operating functionMomentary
Contact form1-circuit double break type (SPST-NO)
TerminalScrew terminal (M3.5)
Mounting methodMounting ring
Permissible operating frequencyElectrically: 30 operations / 1 minute Max.
Mechanically: 60 operations / 1 minute Max.
Insulation resistanceBetween each terminal of the same polarities: 100MΩ
Between live-metallic part and ground: 100MΩ
Dielectric strengthBetween each terminal of the same polarities: 2500 V
Between live-metallic part and ground: 2500 V
Vibration resistance (Malfunction)10 to 55 Hz, Double amplitude: 1.5 mm, Malfunction: 1 ms max.
Shock resistance (Destruction)1000m/s**2
Shock resistance (Malfunction)Malfunction time is 1 ms max. at the free position and the total travel position at 600 m/s**2.
Ambient temperatureOperating: -20 to 55 ℃
Storage: -40 to 70 ℃
Ambient humidity Operating: 35 to 85%RH
Storage: 35 to 85%RH
Degree of protectionIP65
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (EN60947-5-1)
Total Travel (TT)5.5 mm Max.

Series

Pushbutton Switch (Cylindrical 22/25-dia.)

A22

about this Product