Page top

Primary Contents

For print

Ratings
Function Total Counter
Rated supply voltage 24 VDC
Operating voltage range 85% to 110% of rated supply voltage
Power consumption DC: Approx. 3.5 W
Counter (Count range) 0 to 999999
Counter (Max. counting speed) DC input 20Hz(contact)
Minimum counting input signal width: 25 ms (ON/OFF ratio: 1:1)
Counter (Input mode) Increment
Counter (Reset system) Manual reset
Display method Thumbwheel
Digit 6 digit
Character height Count value: 4 mm (White) Zero suppression: Not equipped
Prescaling function Not provided
Key protection Reset lock
Teaching function Not provided
Batch counting function Not provided
Communications Not provided
Surrounding air temperature Operating: -10 CEL to +45CEL (With no icing or condensation)
Ambient humidity Operating: 45% to 85%
Characteristics
Insulation resistance 100 M Ohm Min. (at 500 VDC)
Dielectric withstand voltage Between current-carrying metal parts and non-current-carrying metal parts: 1500 VAC 50/60 Hz for 1 min
Vibration resistance (Destruction) 16.7 Hz with 2 mm single amplitude for one hours each in three directions
Vibration resistance (Malfunction) 10 to 55 Hz with 0.25 mm single amplitude
Shock resistance (Destruction) 300 m/s2 one time each in six directions
Shock resistance (Malfunction) 50 m/s2 three times each in six directions
Mechanical Life expectancy 50,000,000 operations Min.
Mounting method Flush mounting
External connection method Lead wires
Case color Light gray (Munsell 5Y7/1)
Weight Approx. 110 g

As of January 23, 2008