![]()
Global
These are navigation links to move inside this page.
![]()
| Function | Total Counter |
|---|---|
| Rated supply voltage | 100 VAC, 50/60Hz |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | AC: Approx. 2 VA |
| Counter (Count range) | 0 to 9999999 |
| Counter (Max. counting speed) | 10Hz(contact) Minimum counting input signal width: 50 ms (ON/OFF ratio: 1:1) |
| Counter (Input mode) | Increment |
| Display method | Thumbwheel |
| Digit | 7 digit |
| Character height | Count value: 4 mm (White) Zero suppression: Not equipped |
| Prescaling function | Not provided |
| Key protection | Not provided |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Surrounding air temperature | Operating: -10 CEL to +40CEL (With no icing or condensation) |
| Ambient humidity | Operating: 45% to 85% |
| Insulation resistance | 100 M Ohm Min. (at 500 VDC) |
|---|---|
| Dielectric withstand voltage | 1500 VAC 50/60 Hz for 1 min |
| Vibration resistance (Destruction) | 10 to 25 Hz with 1 mm three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.25 mm single amplitude in three directions |
| Shock resistance (Destruction) | 300 m/s2 in six directions |
| Shock resistance (Malfunction) | 50 m/s2 three times each in six directions |
| Mechanical Life expectancy | 10,000,000 operations Min. |
| Mounting method | Flush mounting/Surface mounting |
| External connection method | Lead wires |
| Case color | Light gray (Munsell 5Y7/1) |
| Weight | Approx. 100 g |
As of January 23, 2008