Page top

Primary Contents

For print

Ratings
Shape / Structure General-purpose Limit switches
service life General type
Operating mechanism Snap action
Actuator Rotating lever
Operation type Simultaneous operation type
Frequency 50/60 Hz
Switching mechanism Self-reset mechanism
Contact configuration 4-circuit double break type
Contact form 2a2b
Load General load
Ratings (AC): Non-Inductive load Rated voltage: 125 VAC, Resistive load: 5 A (NC) 5 A (NO), Lamp load: 2 A (NC) 2 A (NO)
Rated voltage: 25 VAC, Resistive load: 3 A (NC) 3 A (NO), Lamp load: 1 A (NC) 1 A (NO)
Rated voltage: 480 VAC, Resistive load: 1.5 A (NC) 1.5 A (NO), Lamp load: 0.5 A (NC) 0.5 A (NO)
Rated voltage: 600 VAC, Resistive load: 1 A (NC) 1 A (NO), Lamp load: 0.4 A (NC) 0.4 A (NO)
Ratings (AC): Inductive load Rated voltage: 125 VAC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 3 A (NC) 3 A (NO)
Rated voltage: 25 VAC, Inductive load: 2 A (NC) 2 A (NO), Motor load: 1.5 A (NC) 1.5 A (NO)
Rated voltage: 480 VAC, Inductive load: 1 A (NC) 1 A (NO), Motor load: 0.8 A (NC) 0.8 A (NO)
Rated voltage: 600 VAC, Inductive load: 0.7 A (NC) 0.7 A (NO), Motor load: 0.5 A (NC) 0.5 A (NO)
Ratings (DC): Non-Inductive load Rated voltage: 14 VDC, Resistive load: 5 A (NC) 5 A (NO), Lamp load: 2 A (NC) 2 A (NO)
Rated voltage: 30 VDC, Resistive load: 3 A (NC) 3 A (NO), Lamp load: 1 A (NC) 1 A (NO)
Rated voltage: 125 VDC, Resistive load: 0.4 A (NC) 0.4 A (NO), Lamp load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 250 VDC, Resistive load: 0.2 A (NC) 0.2 A (NO), Lamp load: 0.05 A (NC) 0.05 A (NO)
Ratings (DC): Inductive load Rated voltage: 14 VDC, Inductive load: 4 A (NC) 4 A (NO), Motor load: 3 A (NC) 3 A (NO)
Rated voltage: 30 VDC, Inductive load: 2 A (NC) 2 A (NO), Motor load: 1.5 A (NC) 1.5 A (NO)
Rated voltage: 125 VDC, Inductive load: 0.4 A (NC) 0.4 A (NO), Motor load: 0.1 A (NC) 0.1 A (NO)
Rated voltage: 250 VDC, Inductive load: 0.2 A (NC) 0.2 A (NO), Motor load: 0.05 A (NC) 0.05 A (NO)
Explanation The above values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current.
Inrush current NC: 30 A
NO: 20 A
Conduit size 1/2-14NPT
Ambient temperature Operating: -40 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Permissible operating speed 1 mm/s to 2 m/s
Permissible operating frequency (Mechanically) 300 operations / 1 minute Max.
Permissible operating frequency (Electrically) 30 operations / 1 minute Max.
Contact resistance 25 m Ohm Max. (Initial value)
(Measuring method is contact resistance meter.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
Between each terminal and non-live-metallic part: 100 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 1,000 VAC
Between live-metallic part and ground: 2,200 VAC
Between each terminal and non-live-metallic part: 2,200 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 30,000,000 operations Min. (No load)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically) 750,000 operations Min. (Resistive load 5 A at 125 VAC)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protection IEC60529 (JEM): IP67
NEMA250: Type3,4,4X,6P,13
Applicable standard (UL) Standard No.: UL508
File number: E76675
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: LR45746
Applicable standard (CCC(CQC)) Standard No.: GB14048.5
File number: 2003010305077615
Mounting specification Front mounting, Back mounting
Weight Approx. 338 g
Operating characteristics
Operating Force (OF) Standard value 0.39 N.m Max.
Release Force (RF) Standard value 0.05 N.m Min.
Pre-Travel (PT) Standard value 15 DEG Max.
Average value 5 DEG Max.
Over-Travel (OT) Standard value 70 DEG Min.
Movement Differential (MD) Standard value 7 DEG Max.
Average value 6 DEG Max.

Precautions for correct use:
This switch does not provide an actuator. Select an actuator and put it on the switch.

As of March 1, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of March 1, 2008

For print

As of March 1, 2008

For print

Electrical durability curve

As of March 1, 2008