Page top

D4C-1250

Enclosed Switch

Image

Small limit switch, Plastic rod, 5 A at 250 VAC, 4 A at 30 VDC, VCTF oil-resistant cable (3 m)

Shape/Structure General-purpose Limit switches
Actuator Plastic rod
Electrical ratings 5 A at 250 VAC/ 4 A at 30 VDC
Contact form SPDT
Cable specifications VCTF oil-resistant cable, 4 cores, 3 m
Degree of protection IP67

Item list of D4C

  • Ratings / Performance
Shape/StructureGeneral-purpose Limit switches
ctuatorPlastic rod
Resin rod
Electrical ratings5 A at 250 VAC/ 4 A at 30 VDC
Frequency50/60 Hz
Contact formSPDT
LoadGeneral load
Ratings (AC): Non-Inductive loadResistive load: 5 A at 125 VAC/5 A at 250 VAC
Lamp load (NC): 1.5 A at 125 VAC/1 A at 250 VAC
Lamp load (NO): 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 3 A at 125 VAC/2 A at 250 VAC
Motor load (NC): 2.5 A at 125 VAC/1.5 A at 250 VAC
Motor load (NO): 1.3 A at 125 VAC/0.8 A at 250 VAC
Ratings (DC): Non-Inductive loadResistive load: 5 A at 8 VDC/5 A at 14 VDC/4 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 2 A at 8 VDC/2 A at 14 VDC/2 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load (NC): 5 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Inductive load (NO): 4 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Motor load: 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inrush currentNC: 20 A max.
NO: 10 A max.
Earth terminalWith earth wire
Cable specificationsVCTF oil-resistant cable, 4 cores, 3 m
Nominal sectional area: 0.75 mm2
Diameter: 7.6 dia.
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Ambient humidity35 to 95 %
Permissible operating frequencyElectrical: 30 operations / 1 minute max.
Mechanical: 120 operations / 1 minute max.
Contact resistance (Initial value)300 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween live-metallic part and ground: 2.5 kV
Between each terminal and non-live-metallic part: 2.5 kV
DurabilityElectrical: 200,000 operations min. (5 A at 125 VAC)
Mechanical: 10 million operations min.
Shock resistanceDestruction: 1,000 m/s2 max.
Degree of protectionIP67
Classification of protection against electric shockClass I (with earth wire)
Operating Force (OF)Standard value 1.47 N max.
Pre-Travel (PT)Standard value 15 ° max.
  • Dimensions

Mounting hole dimensions

  • Circuits configuration

  • Characteristic chart

Durability curve

Electrical:

Series

Enclosed Switch

D4C