Page top

Primary Contents

For print

Ratings
Shape / Structure High-precision switches
service life General type
Operating mechanism Slow action
Actuator Plunger
Electrical ratings 10 mA at 24 VAC
10 mA at 12 VDC
Frequency 50/60 Hz
Switching mechanism Self-reset mechanism
Contact configuration Normally Close type
Contact form 1b
Load General load
Cable specifications Oil-resistant cable, 2 cores (1 m)
Diameter: 3 mm dia.
Ambient temperature Operating: -20 CEL to 75 CEL
(with no icing or condensation)
Ambient humidity Operating: 30%RH to 85%RH
(with no icing or condensation)
Characteristics
Operating Position repeat accuracy Standard value: 3 um Max.
Deviation after 1,000,000 operations of Electrical durability 10 um Max.
Temperature index Standard value: +/- 20 * 10-6/ CEL Max. (the deviation rate of the operating position per 1 CEL of ambient temperature)
Permissible operating speed 1 um/s to 0.5 m/s
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Permissible operating frequency (Electrically) 60 operations / 1 minute Max.
Contact resistance 800 m Ohm Max. (Initial value) * Including the resistance of cable.
(Measuring method is contact resistance meter.)
Insulation resistance Between live-metallic part and ground: 100 M Ohm Min.
(at 250 VDC Megger)
Dielectric strength Between live-metallic part and ground: 1,000 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. (No load)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically) 1,000,000 operations Min. (Resistive load 10 mA at 24 VAC)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Vibration resistance (Malfunction) Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction) 1,000 m/s2
Shock resistance (Malfunction) Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protection IEC60529 (JEM): IP40
Mounting specification Panel mounting
Operating characteristics
Operating Force (OF) Standard value 0.29 N Max.
Over-Travel (OT) Standard value 1.5 mm Min.
Movement Differential (MD) Standard value 5 um Max.
Operating Position (OP) Reference value 2 mm

Precautions for correct use:
Total travel is 1.9 mm to 2.1 mm Max, please set the proper stroke 1.0 mm to 1.5 mm from Free position.

As of March 1, 2008

For print

As of March 1, 2008