D5A-8511

High-precision Switch

Image

Standard sensitivity, IP67, Slow action, Self-reset mechanism, Normally Close type, Top plunger, Oil-resistant cable 2 cores 3 m

Shape/Structure High-precision switches
Actuator Top plunger
Electrical ratings 100 mA at 5 to 24 VDC +/- 10%
Contact configuration Normally Close type
Load General load
Cable specifications Oil-resistant cable 2 cores (Cable length: 3 m)
Diameter: 3 mm dia.
Degree of protection IEC60529 (JEM): IP67

Item list of D5A

  • Ratings / Performance
Shape/StructureHigh-precision switches
Service lifeGeneral type
Operating mechanismSlow action
ActuatorTop plunger
Electrical ratings100 mA at 5 to 24 VDC +/- 10%
Frequency50/60 Hz
Current consumption / Power consumption3 mW Max.
Output typePNP (2-wire cable model)
Leakage current0.15 mA Max.
Residual voltage3 V Max.
Switching mechanismSelf-reset mechanism
Contact configurationNormally Close type
LoadGeneral load
IndicatorLED (Light when operating)
Voltage: 5 to 24 VDC
Leakage current: Approx. 0.15 mA
Cable specificationsOil-resistant cable 2 cores (Cable length: 3 m)
Diameter: 3 mm dia.
Ambient temperatureOperating: -20 to 75 ℃
Ambient humidityOperating: 30 to 85%
Operating Position repeat accuracyStandard value: 3 um Max.
Deviation after 1,000,000 operations of Electrical durability20 um Max.
Temperature indexStandard value: +/- 50 * 10-6/ CEL Max. the deviation rate of the operating position per 1 CEL of ambient temperature
Permissible operating speed1 um/s to 0.5 m/s
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Permissible operating frequency (Electrically)60 operations / 1 minute Max.
Insulation resistanceBetween live-metallic part and ground: 100 MΩ
(at 250 VDC Megger Without LED)
Dielectric strengthBetween live-metallic part and ground: 1000 V
(50/60 Hz for 1 min Without LED)
Durability (Mechanically)10,000,000 operations Min. (No load)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically)1,000,000 operations Min. (Resistive load 100 mA at 24 VDC)
(Temperature, Humidity conditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Vibration resistance (Malfunction)Vibration frequency range: 10 to 55 Hz, Double amplitude: 1.5 mm, Contact opening: 1 ms Max. at the free position and the total travel position.
Shock resistance (Destruction)1,000 m/s2
Shock resistance (Malfunction)Contact opening is 1 ms Max. at the free position and the total travel position at 300 m/s2.
Degree of protectionIEC60529 (JEM): IP67
Mounting specificationFront mounting
Operating Force (OF)Standard value Max. 3.93 N
Pre-Travel (PT)Standard value 1 mm Max.
Over-Travel (OT)Standard value 5 mm Min.
Movement Differential (MD)Standard value 5 um Max.
Operating Position (OP)Standard value 21.0 +/- 0.4 mm
Free Position (FP)Reference value 21.8 mm
  • Circuits configuration

Series

High-precision Switch

D5A

about this Product