Page top

Primary Contents

For print

Ratings
Shape / Structure Touch switches
service life General type
Operating mechanism Slow action
Actuator Wire spring (Short spring)
Electrical ratings 1 mA at 5 VDC to 10 mA at 30 VDC (resistive load)
Frequency 50/60 Hz
Switching mechanism Self-reset mechanism
Contact configuration Normally Close type
Contact form 1b
Load General load
Cable specifications Oil-resistant cable, 2 cores (5 m)
Diameter: 3 mm dia.
Ambient temperature Operating: -10 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Permissible operating speed 5 mm/s to 500 mm/s
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Permissible operating frequency (Electrically) 60 operations / 1 minute Max.
Contact resistance 3.1 Ohm Max. (Initial value) * Including the resistance of cable.
(Measuring method is contact resistance meter.)
Insulation resistance Between each terminal of the same polarities: 100 M Ohm Min.
Between live-metallic part and ground: 100 M Ohm Min.
(at 250 VDC Megger)
Dielectric strength Between each terminal of the same polarities: 250 VAC (TTP)
Between live-metallic part and ground: 1,000 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. (No load)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Durability (Electrically) 5,000,000 operations Min. (Resistive load 30 mA at 30 VDC)
(Temperature, Humidityconditions: 5 CEL to 35 CEL, 40 %RH to 70 %RH)
Shock resistance (Destruction) 1,000 m/s2
Degree of protection IEC60529 (JEM): IP67
Weight Approx. 183 g
Operating characteristics
Operating Force (OF) Standard value 0.05 N Max. (X-Y direction)
Pre-Travel (PT) Reference value 14 mm (X-Y direction)
Total Travel (TT) Reference value 23 mm (X-Y direction)
Permissible Operating Force Standard value 0.49 N Max.

Precautions for correct use:
Do not apply an excessive force to the actuator. Keep the force less than 0.49 N when the switch is operated repeatedly. In case of wire-spring type, an excessive stroke may cause the breakage of the wire-spring. Therefore, Total Travel (TT) should be the reference value or less.

As of March 1, 2008

For print

As of March 1, 2008

For print

Electrical durability curve

As of March 1, 2008