D5C-1DP0

Touch Switch

Image

Standard sensitivity, Equivalent to IP67, Electrostatic capacity type, Plunger, VCT oil-resistant cable 3 cores 3 m

Shape/Structure Touch switches
Actuator Plunger
Electrical ratings 12 to 24 VDC (10 to 30 VDC) ripple(p-p) 10% Max.
Load General load
Cable specifications VCT oil-resistant cable 3 cores (Cable length: 3 m)
Diameter: 4 mm dia.
Degree of protection IEC60529 (JEM): Equivalent to IP67

Item list of D5C

  • Ratings / Performance
Shape/StructureTouch switches
Service lifeGeneral type
Operating mechanismElectrostatic capacity type
ActuatorPlunger
Electrical ratings12 to 24 VDC (10 to 30 VDC) ripple(p-p) 10% Max.
Current consumption / Power consumption17 mA Max.
Output typeNPN (3-wire cable model)
Leakage current1mA Max.(at antenna)
Residual voltage2 V Max. (at a load of 200 mA)
Output current capacity200 mA Max. (resistive load)
Response time2 ms Max.
LoadGeneral load
IndicatorLED (Light when operating)
Cable specificationsVCT oil-resistant cable 3 cores (Cable length: 3 m)
Diameter: 4 mm dia.
Ambient temperatureOperating: -25 to 70 ℃
Ambient humidityOperating: 35 to 95%
Temperature influenceChange of operating sensitivity at the minimum sensitivity in a temperature range from -25 to +70 DEG is 30 pF Max. of the operating capacity and 6 kOhm Max. of the operating resistance.
Voltage influenceChange of operating sensitivity at the minimum sensitivity in a voltage range of from 10 to 30 VDC is 10 pF Max. of the operating capacity and 2 kOhm Max. of the operating resistance.
Mutual interferenceThe distance between adjacent antennas is at least 30mm.
Permissible operating frequency (Mechanically)120 operations / 1 minute Max.
Insulation resistanceBetween each terminal and non-live-metallic part: 50 MΩ
(at 500 VDC Megger)
Dielectric strengthBetween each terminal and non-live-metallic part: 1000 V
(50/60 Hz for 1 min)
Durability (Mechanically)10,000,000 operations Min. (No load) * When operate the actuator with the specified value of the Over Travel. (No load)
Shock resistance (Destruction)1,000 m/s2
Degree of protectionIEC60529 (JEM): Equivalent to IP67
Over-Travel (OT)Standard value 3.5 mm Min.
Total Travel Force (TTF)Standard value 9.81 N Max.
  • Mounting holes

  • Circuits configuration

Colors in parentheses are previous ones.

Series

Touch Switch

D5C

about this Product