Page top

Primary Contents

For print

Ratings
Shape / Structure Touch switches
service life General type
Operating mechanism Electrostatic capacity type
Actuator Free attachment
Electrical ratings 100 to 240 VAC (45 to 264 VAC)
Frequency 50/60 Hz
Output signal SCR (2-wire cable model)
Operating sensitivity Operating capacity: 30 pF Max. at the maximum sensitivity, 10 pF Max. at the minimum sensitivity. (The electrostatic capacity between the antenna and the ground)
Operating resistance: 3 k Ohm at the minimum sensitivity (The resistance between the antenna and the ground)
The product is operated with an electrostatic capacity or a resistance.
Leakage current 2mA Max.(at circuit), 1mA Max.(at antenna)
Residual voltage 10 V Max. (at a load of 200 mA)
Output current capacity 200 mA Max. (resistive load)
Response time 8 ms Max.
Load General load
Indicator LED (Light when operating)
Cable specifications VCT oil-resistant cable, 2 cores (3 m)
Diameter: 4 mm dia.
Ambient temperature Operating: -25 CEL to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 35%RH to 95%RH
(with no icing or condensation)
Characteristics
Temperature influence Change of operating sensitivity at the minimum sensitivity in a temperature range from -25 to +70 DEG is 30 pF Max. of the operating capacity and 6 k Ohm Max. of the operating resistance.
Voltage influence Change of operating sensitivity at the minimum sensitivity in a voltage range of from 45 to 264 VAC is 10 pF of the operating capacity and 2 k Ohm of the operating resistance.
Mutual interference The distance between adjacent antennas is at least 30mm.
Permissible operating frequency (Mechanically) 120 operations / 1 minute Max.
Insulation resistance Between each terminal and non-live-metallic part: 50 M Ohm Min.
(at 500 VDC Megger)
Dielectric strength Between each terminal and non-live-metallic part: 2,000 VAC
(50/60 Hz for 1 min)
Durability (Mechanically) 10,000,000 operations Min. * When operate the actuator with the specified value of the Over Travel. (No load)
Shock resistance (Destruction) 1,000 m/s2
Degree of protection IEC60529 (JEM): Equivalent to IP67

Precautions for correct use:
Make sure that the portion of the antenna that comes into contact with sensing objects is free of oil, or rust, or any other insulator. Otherwise the switch will not operate.
The sensitivity of the switch can be adjusted by turning the adjuster on the rear side with a flat-blade screwdriver. The sensitivity increases by turning the adjuster clockwise and decreases by turning the adjuster counterclockwise. Be sure to turn the adjuster with a torque of 4.9 to 7.8 mN.m. If excessive torque is applied, the adjuster will break.
When mount the antenna to the switch body, tighten with a torque from 0.39 to 0.83 N.m. If the tightening torque is not sufficient, the inside contact piece may damage.
When mount an antenna to the free attachment type optionally, tighten the inside nut with a torque from 0.78 to 1.18 N.m by fixing the nut outside with a wrench not to apply the tightening force to the head.

Note:
Rubber material is oil-proof rubber(NBR).

As of March 1, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of March 1, 2008

For print

As of March 1, 2008