Page top

DZ-10GW22-1A

Special-purpose Basic Switch

Image

Double-Pole, Double-throw Basic switch, General load, Short hinge roller lever, Double-Pole, Double-Throw, Solder terminal

Actuator Short hinge roller lever
Contact form DPDT (Double-Pole, Double-Throw)
Terminal Solder terminal
Rated current 10 A
Degree of protection IP00

Item list of DZ

  • Ratings / Performance
ActuatorShort hinge roller lever 9.5 dia. x 4
Stainless steel lever, Plastic roller
Radius of curvature: R26.2
high OT
Contact formDPDT (Double-Pole, Double-Throw)
Ag alloy
Contact gap (standard value)0.5 mm
TerminalSolder terminal
LoadGeneral load
Rated current10 A
Ratings (AC) Non-Inductive loadResistive load: 10 A at 125 VAC, 10 A at 250 VAC
Lamp load (NC): 2 A at 125 VAC, 1.5 A at 250 VAC
Lamp load (NO): 1 A at 125 VAC, 0.7 A at 250 VAC
Inductive load: 6 A at 125 VAC, 4 A at 250 VAC
Motor load (NC): 3 A at 125 VAC, 2 A at 250 VAC
Motor load (NO): 1.5 A at 125 VAC, 1 A at 250 VAC
Ratings (DC) Non-Inductive loadResistive load: 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC
Inductive load: 6 A at 8 VDC, 6 A at 14 VDC, 4 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 3 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 1.5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Ambient temperature-25 to 80 ℃ (with no freezing or condensation)
Ambient humidity35 to 85 %
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 240 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 1,500 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min.
Mechanical: 1,000,000 operations min.
Degree of protectionIP00
Degree of protection against electric shockClass I
Proof tracking index(PTI)175
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude
Destruction: 1,000 m/s2 max.
Operating Force (OF)Standard value 3.92 N max.
Release Force (RF)Standard value 0.83 N min.
Over-Travel (OT)Standard value 0.9 mm min.
Movement Differential (MD)Standard value 2.4 mm max.
Free Position (FP)Standard value 39.7 mm max.
Operating Position (OP)Standard value 29.4 to 31 mm
  • Mounting hole dimensions

Screw mounting hole dimensions

  • Terminals

Series

Special-purpose Basic Switch

DZ