Page top

E2C-X10A 3M

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

Image

Separate amplifier proximity sensor with adjustment potentiometer, Sensor Unit, M30 Cylinder type (with screw), Sensing distance 10 mm, Shielded, Pre-wired models, 3 m

Sensing head size M30
Type Cylinder type (with screw) Sensor Head, Shielded
Sensing distance 10 mm

Item list of E2C / E2C-H

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type (with screw) Sensor Head, Shielded
Sensing distance10 mm
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 30 x 30 x 1 mm
Response frequency100 Hz
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models (3 m)
WeightPackage: Approx. 270 g
MaterialCase: Brass
Sensing surface: ABS
Cable: Polyethylene
Clamping nuts: Brass nickel plating
Toothed washers: Iron zinc plating
Amplifier unit/sensor head of combinationE2C-JC4AP, E2C-JC4A, E2C-AM4A, E2C-AK4A
  • Dimensions

Dimensions

  • Mutual interference

Mutual interference

A: 100 mm min., B: 70 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

l: 0 mm min., dia. d: 30 mm min., D: 0 mm min., m: 30 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

E2C / E2C-H