Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Sensing head size |
M12 |
---|---|
Type |
Heat-resistance model, Cylinder type (with screw) Sensor Head, Shielded |
Sensing distance |
2 mm |
As of February 5, 2024
Sensing head size | M12 |
---|---|
Type | Heat-resistance model, Cylinder type (with screw) Sensor Head, Shielded |
Sensing distance | 2 mm |
Differential distance | 0.04 mm max. |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 12 x 12 x 1 mm |
Response frequency | 300 Hz |
Ambient temperature (Operating) | -10 to 200 ℃ |
Ambient temperature (Storage) | -10 to 200 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±0.2%/℃ |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP60 |
Connection method | Pre-wired models (3 m) |
Weight | Package: Approx. 60 g |
Material | Case: Brass Sensing surface: PEEK Cable: Fluoride resin Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Amplifier unit/sensor head of combination | E2C-JC4DH |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 30 mm min., B: 20 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 6 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
As of February 5, 2024
Series