E2C-EDA11 2M

High Precision Positioning Inductive Proximity Sensor

Image

Amplifier unit, Inductive type, DC Three-wires models, Operation mode NO/NC selectable, NPN open collector, Self-diagnostic output, Pre-wired models (2 m)

Type , Amplifier unit
Operation mode NO/NC selectable

Item list of E2C-EDA

  • Ratings/Performance
Type, Amplifier unit
Response time150 µs (Super-high-speed mode)
300 µs (High-speed mode)
1 ms (Standard mode)
4 ms (High-resolution mode)
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC ±10% (ripple(p-p) 10% max.)
Power consumption1080 mW max. (at 24 VDC, current consumption: 45 mA)
Control output (Output type)NPN open collector
Control output (Switching capacity)50 mA
Control output specificationsLoad power supply voltage: 26.4 VDC max
IndicatorOperation indicator (orange)
Operation modeNO/NC selectable
Self-diagnostic outputEquipped
Ambient temperatureOperating: -10 to 55 ℃ (Groups of 1 to 2 Sensors)
Operating: -10 to 50 ℃ (Groups of 3 to 5 Sensors)
Operating: -10 to 45 ℃ (Groups of 6 to 16 Sensors)
Operating: -10 to 50 ℃ (Groups of 3 to 4 Sensors (When used in combination with an E2C-EDR6-F))
Operating: -10 to 45 ℃ (Groups of 5 to 8 Sensors (When used in combination with an E2C-EDR6-F))
Operating: -10 to 40 ℃ (Groups of 9 to 16 Sensors (When used in combination with an E2C-EDR6-F))
Storage: -20 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 85% RH
Storage: 35 to 85% RH
(no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP50
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 100 g
MaterialCase: Polybutylene terephthalate (PBT)
Cover: Polycarbonate
  • Dimensions

  • Output circuit

Series

High Precision Positioning Inductive Proximity Sensor

E2C-EDA

about this Product