E2C-EDR6-F

High Precision Positioning Inductive Proximity Sensor

Image

Amplifier unit, Inductive type, Shielded, 3 mm dia., Sensing distance 0.6 mm, Pre-wired connector models (Special)

Sensing head size 3 dia.
Type Cylinder type, Sensor Head
Shielded
Sensing distance 0.6 mm

Item list of E2C-EDA

  • Ratings/Performance
Sensing head size3 dia.
TypeCylinder type, Sensor Head
Shielded
Sensing distance0.6 mm
Differential distanceVariable
Repetition precision1 µm
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 5 x 5 x 3 mm
Ambient temperatureOperating: -10 to 60 ℃
Storage: -10 to 60 ℃
(no icing)
Ambient humidityOperating: 35 to 85% RH
Storage: 35 to 85% RH
(no condensation)
Temperature characteristicSensor Head: 0.3 %/℃
Preamplifier and Amplifier: 0.08 %/℃
Insulation resistance5 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired connector models
(Cable length: 2.5 m)
MaterialCase: Brass
Sensing surface: Heat-resistant ABS resin
Preamplifier: PES
AccessoriesPreamplifier Mounting Bracket, Instruction Manual
  • Dimensions

  • Sensing distance vs. size and material of sensing object

Series

High Precision Positioning Inductive Proximity Sensor

E2C-EDA

about this Product